IESNA:LM-63-2002
[TEST]P1445068
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (4000K-180W-T3)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (180W)
[MORE]OPTICS - TYPE 3
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]29824
TILT=NONE
1 45292 1 181 25 1 2 0.315 0.46 0
1 1 181.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
4103.9 4209.2 4326.7 4457.3 4603.5 4761.4 4937 5124.8 5327.7 5546.4
5780.9 6035.2 6299.4 6588.1 6892.3 7203.8 7521.2 7839.2 8151.4 8456.2
8747.3 9025.2 9278 9525 9753.4 9972.1 10160.4 10325.7 10474.5 10631.2
10820.2 10974.9 11087.5 11125.1 11088.2 10984.2 10849.2 10730.6 10664.1 10625.3
10595 10560.7 10517.9 10464.6 10400.1 10321.1 10233.5 10142 10048.4 9953.6
9852.2 9740.3 9613.2 9471.6 9305 9122.6 8909.3 8668.9 8395.7 8105.3
7756.9 7329.6 6823.2 6250 5669.1 5125.7 4663.4 4301.9 4013.5 3720.8
3262.3 2545.8 1690.9 948.4 719.7 495.9 272.1 229.3 199.9 179
160.8 143.6 127.2 110.3 93.6 76.4 58.8 41.3 23.8 11.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4207.8 4320.9 4444.4 4582.2 4735 4902.9 5086.2 5276.7 5487
5710.7 5952.7 6205.7 6482.6 6771.2 7067.5 7367.8 7669.4 7970.3 8262
8546.5 8819.7 9072.6 9320.2 9550.6 9775.2 9973.4 10149.9 10305.9 10456.1
10635.2 10801.1 10928.8 10998.6 10985.5 10899.2 10786 10654.3 10565.4 10517.9
10486.3 10460.7 10432.3 10400.1 10360.6 10309.9 10249.3 10182.1 10112.3 10035.3
9954.9 9864.1 9758.1 9638.2 9494 9323.5 9128.5 8908 8656.4 8379.2
8072.3 7720.7 7297.3 6823.9 6311.4 5799.1 5309.9 4859.7 4467.9 4133.6
3795.6 3353.6 2737.4 1984.7 1241.7 697.1 543.9 399.9 255.9 216.1
187.7 163.2 142.4 124.8 105.8 87.5 69.6 52.5 35.4 18.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4198.1 4298.7 4406.6 4528.4 4661 4808.5 4969.2 5139.4 5325.2
5518.5 5730.2 5953.1 6186.8 6436.1 6691.5 6953.6 7217.6 7483.7 7743.1
7996 8241.6 8472 8697.2 8916.5 9128.5 9334.7 9531.5 9711.3 9879.9
10052.4 10234.8 10406 10548.9 10637.1 10647 10591.7 10503.5 10411.9 10341.5
10303.3 10281.6 10265.7 10247.3 10224.9 10196.6 10161.1 10116.9 10067.5 10005.6
9938.5 9862.8 9777.8 9689.6 9593.4 9486.1 9361.7 9217.4 9050.8 8865.8
8658.4 8425.3 8164.5 7862.9 7531.1 7154.4 6758 6357.5 5947.7 5540.2
5134.7 4743.6 4345 3915.1 3431.1 2893.3 2288.2 1708.6 1255.9 905.6
637.8 451.6 267.7 216 177.7 133.2 93.6 69.7 48.5 27.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4184.1 4262.8 4349.2 4447.3 4550.6 4668 4794.2 4930.7 5075.9
5232.9 5399.3 5573 5757 5951.6 6152.3 6361.4 6570.9 6784.3 6997
7205.1 7412.5 7613.4 7809.6 7997.9 8183.6 8364.1 8537.2 8712.4 8882.3
9054.1 9230 9403.1 9569.7 9724.5 9841 9908.2 9917.4 9882.5 9839.1
9809.4 9792.3 9791.6 9804.2 9818.6 9828.5 9832.5 9829.8 9818.6 9800.9
9775.2 9743.6 9704.1 9660.6 9606.6 9541.4 9465.7 9378.8 9278.7 9168.7
9043.6 8898.7 8730.8 8541.8 8329.8 8090.8 7819.5 7513.9 7174.8 6804.1
6412.3 6015.4 5620.9 5226.3 4818.3 4364 3858.3 3212.1 2428.2 1558.4
835.5 637.3 450.6 263.9 226 193.8 161.5 124.3 82.1 43.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4164.2 4218.3 4278.2 4345.6 4421.1 4501.9 4588.2 4681.7 4781.3
4889.1 5002.3 5124 5252.9 5389.2 5528.4 5675.7 5828.4 5985.1 6139.6
6297.3 6455.4 6611.8 6772.5 6924.6 7074.1 7222.9 7373.7 7517.2 7658.2
7798.4 7944.6 8099.3 8264.6 8425.9 8560.3 8679.5 8766.4 8825 8846.7
8839.5 8837.5 8849.4 8868.4 8892.8 8926.4 8963.3 9004.1 9040.3 9072.6
9097.6 9120 9138.4 9147.6 9149.6 9145.7 9131.8 9108.1 9069.9 9019.9
8955.4 8873.7 8780.9 8672.2 8545.1 8404.2 8241.6 8046.7 7826.7 7564.7
7257.1 6912.1 6523.9 6104.4 5627.7 5115 4537.2 3883.8 3152.4 2377.8
1646.1 946.6 685.2 433.3 181.5 140.4 108.8 80.7 56.1 31.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4140.7 4168.4 4200.1 4237.3 4280.4 4325.7 4374.8 4428 4486.4
4548.9 4615.8 4687.2 4762.5 4843.2 4926.1 5014.2 5109.3 5206.8 5306.2
5407.5 5512.2 5616.5 5724.9 5829.3 5935 6045.1 6155.8 6264.5 6379.5
6497.6 6613.1 6727.7 6842.3 6972.7 7109.6 7245.3 7356.6 7452.7 7528.4
7578.5 7604.8 7627.9 7657.5 7702.3 7751 7799.7 7849.8 7897.8 7945.3
7989.4 8028.9 8064.4 8093.4 8117.1 8134.9 8146.1 8150.7 8147.4 8134.9
8110.5 8069.7 8011.8 7945.9 7864.3 7765.5 7654.2 7510 7323.6 7096.5
6814.6 6451.2 6024.5 5511.6 4932.4 4280.4 3597.1 2802 1919.3 1097.8
558.9 384.9 218.9 178.1 149.2 121.5 92.4 66.6 46.3 26.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4094.2 4095 4098.9 4107.4 4120.8 4135.5 4152.2 4172.9 4197
4223.8 4252.2 4284.3 4320.6 4362.1 4405.1 4451.2 4499.6 4551.2 4604.6
4660.1 4716.1 4773.1 4829.4 4885.7 4942.2 4999.1 5056.9 5117.1 5180
5245.7 5314 5384.7 5457.5 5532.6 5610.1 5689.3 5770.5 5853.5 5937.4
6009.1 6065.6 6107 6136.6 6164.8 6198.5 6237.7 6278 6318.3 6356.9
6394.1 6426.9 6456 6481.9 6504.5 6524.6 6543.2 6556.5 6563.5 6564.9
6559.6 6544 6517 6488.8 6449.5 6395.1 6318.4 6211.7 6056.9 5827.9
5486.4 5021.9 4511.3 4005.2 3525.6 2977.2 2202.2 1427.3 660.1 290.4
203.9 176.3 155 133.8 112.5 92.6 72.6 52.4 33.3 23.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4068.1 4043.3 4022.6 4005.7 3993.8 3983.8 3975.9 3970.8 3967.4
3966.3 3967 3970.7 3976.2 3984.4 3995.8 4009.7 4025 4043.6 4064.9
4087.9 4112.2 4137.8 4163 4187.9 4211 4235.6 4260.1 4283.6 4308.7
4335.5 4363 4393.2 4421.9 4456.7 4493.6 4532.5 4567.7 4602.9 4640.5
4680.6 4726.9 4766.5 4798 4826.6 4858.8 4893.1 4932.4 4974.9 5020.8
5071.8 5123 5172.1 5221.6 5268.5 5313.7 5359.6 5403.5 5443.8 5477.6
5510.8 5539.5 5561.2 5575.8 5581.9 5579.2 5568.5 5533.8 5471.3 5355
5152 4854.5 4493.3 4135.5 3845.1 3582 3175.9 2507.3 1788 1068.6
360.8 234.5 190.5 157.3 124.3 98.6 76.1 56.5 39.1 27.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4046 3998.4 3955.6 3918.6 3884.6 3855.4 3828.4 3803.8 3778.8
3756.4 3734.7 3716.5 3700.7 3686.1 3675.1 3666.6 3659.3 3654.4 3654
3655.3 3658.2 3664.5 3671.2 3679.1 3688.6 3699.5 3710 3720 3730.2
3742 3754.9 3768.8 3782.3 3795.3 3810.6 3829.1 3849 3870 3892.8
3917.9 3946.6 3977.1 4012.5 4048.6 4084.9 4121.1 4156.3 4193.7 4232.6
4271.1 4309.4 4346.8 4390.1 4437.8 4485.8 4535.8 4591.3 4649.5 4710
4770.4 4836.5 4904.5 4972.3 5035.2 5096 5146.8 5197.8 5241.7 5279.1
5300.9 5288.4 5229.6 5112.3 4951.7 4768.5 4625.4 4509.8 4363.5 3986.5
3208.1 2278.7 1349.2 439.9 292.2 238.9 192.7 146.5 100.8 68.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4027.2 3961 3901.2 3847.3 3799.3 3755.4 3711.1 3669.3 3630.9
3596.8 3564 3533.9 3505.8 3480.6 3457.9 3437.5 3420.1 3405.7 3392.8
3383.7 3376.5 3370.8 3367.4 3365 3364.5 3363.9 3363.9 3364.8 3365
3365.6 3368.1 3372.6 3376.8 3382.5 3390.1 3399.7 3413.4 3432 3455.5
3482.7 3513 3544.5 3579 3612.9 3647.5 3681.1 3712.5 3742.9 3771.7
3797.8 3825.3 3853.6 3885 3919.5 3959.3 4003.4 4053.1 4107.4 4165.5
4227.8 4296.3 4371.1 4451.6 4540.2 4636.1 4736.3 4843.2 4957.9 5079.3
5207.3 5343.5 5479.7 5621.1 5745 5821 5818.8 5720.1 5491.9 5081.6
4409.9 3576.4 2728.2 2064.7 1584.8 1104.9 625.6 432 238.3 47.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4014 3934.7 3862 3797.9 3738.7 3680.3 3624 3573.3 3525.3
3481.5 3441.2 3405.7 3372.9 3343.8 3318.8 3294.3 3273.8 3255.3 3239.8
3226.8 3214.2 3203.2 3195.4 3187.7 3180.9 3174.2 3168.2 3163 3160
3158.7 3157.8 3157.4 3156.5 3156.5 3159.3 3167.3 3180.8 3200.4 3222.1
3246.6 3270.9 3293.5 3313.6 3332 3348.1 3361.9 3375.1 3388.4 3405.2
3423.7 3445.8 3471.1 3502.3 3536.5 3574.6 3613.8 3656 3704.8 3756.4
3812.9 3874.6 3942.1 4011.8 4088.1 4178 4287.4 4412.4 4553.7 4714.1
4890.2 5078.9 5255.4 5443.7 5636.4 5787.9 5878.9 5849.2 5597.7 4995.3
4316.1 3747.6 3356.7 3142 2380.3 1618.5 857.4 463.2 347.4 231.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4007.6 3919.8 3840.7 3769.8 3701.3 3635.9 3572.6 3515.2 3460.2
3410 3364.8 3326.3 3290.9 3257.4 3228.9 3202.3 3178 3156.7 3136.6
3115.8 3094.6 3075.4 3059 3044.7 3034.1 3027.2 3023.2 3022.4 3023.2
3025.5 3029.3 3034.2 3039.4 3045.6 3052.2 3060.7 3070.2 3078.9 3086.8
3095.9 3104.5 3112.4 3120 3127.1 3135.1 3143.1 3154.4 3170.1 3187.8
3206.4 3227.4 3251.9 3280 3311.2 3346.3 3385.3 3428.4 3474.3 3527.7
3581.4 3637.1 3697.8 3775.3 3866.3 3969.8 4089 4228.2 4376.7 4522.9
4654.5 4776.8 4886.6 4932 4831.9 4527.7 3979.5 3222.9 2696.5 2817.1
3439.7 3663.4 2892.1 2091.8 1291.5 504.7 355 205.4 59.6 31.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4007.7 3917.6 3836.5 3763.2 3693.4 3624.4 3559.5 3499.4 3442.1
3390.6 3343.2 3300.6 3261.9 3227.1 3196.3 3168.1 3143.2 3119.8 3095.7
3071.2 3049.4 3028.7 3011.6 2998.3 2988.4 2981.9 2978.8 2979.4 2982.7
2987.7 2995.2 3005 3016.3 3027.2 3040.7 3056 3071 3087.6 3105.7
3125.1 3139.3 3155.4 3171.7 3188 3202.8 3215.7 3227.8 3234.5 3240.1
3246.1 3251.7 3255.9 3260.6 3270.2 3284.9 3306.4 3333.3 3369 3412.5
3464.9 3528.7 3604 3691.1 3794.5 3916.4 4054.3 4203.3 4351.3 4457.8
4553.3 4640.8 4673 4544.4 4191.6 3467.1 2617.3 2045.9 2162.9 2766.4
3188.5 2879 2094.4 1309.8 533.5 427.1 320.7 214.3 107.9 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4014.6 3928.4 3850.1 3779.8 3713.2 3646.6 3584.3 3526.2 3471.3
3420.5 3374.7 3332 3295.7 3261.5 3230.3 3203.2 3179.4 3158.4 3138.9
3120.8 3103.2 3088.1 3074.3 3062.5 3053.5 3048.9 3047.4 3048.5 3051.1
3054.5 3057.5 3061.6 3066.8 3072.3 3078.7 3086.4 3095 3103 3109.3
3116.1 3123.8 3132.7 3143.5 3153.9 3164.3 3174.7 3187.4 3203.8 3223.3
3245.3 3269.5 3295.3 3323.4 3353.7 3387.6 3426.3 3468.1 3515.2 3565
3617.9 3676.5 3744.5 3828 3922.8 4029.2 4149.7 4288.4 4439 4577.3
4700.8 4817.9 4917.9 4954.5 4819.1 4458 3891.5 3170.7 2752.7 2986.8
3564.1 3576.8 2641.1 1756.7 884.7 481.1 333.8 186.5 40.5 21.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4028.1 3952.3 3881.4 3818.3 3758.5 3700.4 3644.1 3593.9 3543.9
3497.3 3455.4 3417 3381.5 3351.9 3324.3 3299 3278.7 3260 3246.3
3234.9 3226.7 3219.8 3214.5 3209.6 3207.5 3205.2 3202.7 3199.8 3198.3
3196.7 3195.4 3193.8 3193.7 3195 3199 3208 3224.5 3245.3 3270.3
3296 3318.4 3340.7 3360 3379.7 3397.3 3412.5 3426.7 3441.5 3457.7
3477.6 3500.7 3527.6 3558.4 3594.3 3633 3674.7 3720.6 3771.2 3827.2
3886.8 3955 4025.9 4094.4 4173.1 4269.8 4385.8 4513 4656.5 4817.7
4995.1 5176.9 5355.9 5540.5 5710.1 5839.6 5892.2 5822.7 5479.2 4822.7
4087.5 3431.5 3157.1 2827.9 2090.8 1353.8 627.9 502.9 377.9 252.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4047.1 3987.3 3930.6 3879.1 3831.1 3784.9 3739.3 3696.3 3657.1
3620.3 3586.3 3554.8 3525.6 3499.5 3477.7 3459.7 3445.4 3432.5 3422.1
3414.6 3410.3 3407.6 3407.5 3407.8 3408.1 3409.2 3409.9 3411.4 3414
3417 3421.6 3426 3431.8 3438.4 3447.2 3458.3 3473.8 3496.2 3523
3552.6 3584.5 3618.1 3651.3 3683.7 3716.3 3745.9 3774.8 3800.8 3826.6
3852.1 3878.8 3908.6 3941.5 3979.3 4021.7 4069.4 4123.4 4183.9 4249.3
4319.5 4396.4 4478.8 4565.7 4661.9 4762 4866.5 4974.2 5089 5208.5
5334 5462.5 5591.7 5702.1 5754 5745 5646.6 5450.9 5134.1 4638.2
3961.8 3139 2356.5 1793.8 1231.2 674.9 469.9 264.9 63.2 33.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4070.9 4030.8 3993 3958.9 3925.2 3895.7 3868.4 3840.6 3813.5
3789.2 3769.1 3752.3 3738.1 3726.1 3716.5 3708.7 3705.2 3704.4 3706.9
3712.8 3722.1 3732.2 3743.7 3757.2 3770.4 3783.9 3796.8 3810 3821.4
3833.3 3844.9 3856.2 3868.9 3881.4 3897.6 3914.6 3933.6 3954.1 3975.7
3998.2 4023.8 4051.4 4081.8 4116 4154.6 4195.7 4239.9 4284.8 4327.7
4368.6 4407.9 4448.6 4491.1 4537.7 4587.7 4643.2 4702.2 4763.2 4823.6
4885.3 4944.7 5004.9 5063.5 5118.9 5172.6 5225.6 5265.2 5286.6 5291.5
5267.1 5206.2 5105.1 4951.1 4776.4 4636.1 4557.4 4440.1 4064.2 3321.8
2345.8 1369.9 408.7 291.1 243.4 199.1 154.5 110.1 83.4 56.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4096 4080.1 4066.1 4053.3 4042.6 4034.8 4027.5 4021.9 4018.1
4017.5 4019.8 4025.5 4033.7 4043.4 4054.9 4069.6 4088.5 4109.3 4133.2
4159 4187.8 4217.3 4246 4273.9 4302.6 4331.8 4359.4 4388.1 4417.7
4449.6 4483.5 4517.9 4553.1 4591 4633 4673.6 4709.3 4743.5 4771.8
4803.1 4830.4 4860.5 4894.7 4931.4 4967.5 5003.9 5045.5 5094 5143.3
5193.5 5244 5294.4 5343.6 5389.2 5429.7 5469.8 5504.7 5536.1 5565.2
5588.6 5604.4 5612.1 5616.4 5609.6 5590.5 5556.8 5492.5 5388.8 5212
4918.1 4536 4170.7 3891.1 3646.3 3247.8 2549.9 1809.2 1068.4 329.5
233.7 189.8 161.2 132.5 104.1 81.9 62 44.5 30.9 17.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4102.7 4111.6 4123.7 4137.1 4152.9 4172.5 4192.7 4214.5 4238.7
4266.3 4299 4334.9 4372.4 4412 4455.7 4503.5 4552.6 4605.1 4660.5
4716.9 4775 4832.3 4890.8 4948.3 5008.2 5067 5129 5193.3 5261.3
5332.4 5407.8 5486.4 5569.7 5655.5 5740.7 5818.4 5895.9 5971.7 6031.8
6078.4 6118.3 6154.2 6191.6 6230.9 6269.9 6308.6 6349.4 6385.2 6417.5
6446 6470.5 6493.9 6515.2 6532.3 6545.1 6556.3 6562.8 6565.6 6556.5
6539.3 6521.9 6499.7 6465.9 6418.2 6340.7 6228.3 6074.7 5842.5 5500.4
5040.2 4516.1 4012.6 3535.6 3016.5 2265.8 1388.1 644.7 483.3 333.6
183.9 157.9 137.1 117 96.7 75.9 57.1 38.2 19.4 6.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4127.9 4163.5 4203.3 4245.1 4289.7 4338 4390.9 4445.6 4503.9
4568 4638.4 4713 4790.7 4871.8 4955.8 5045 5139.9 5236.6 5336.7
5438.3 5544.6 5651.2 5763.2 5873.3 5983.4 6094.7 6208.2 6325.3 6448.9
6570.9 6703.4 6836.4 6975.3 7109 7230.1 7346 7443.5 7510.7 7554.8
7577.8 7595.6 7624.6 7671.3 7722 7771.4 7816.9 7861 7907.1 7952.5
7994.6 8030.2 8058.5 8079.6 8092.1 8097.4 8093.4 8081.6 8062.5 8032.8
7988.1 7934.7 7871.5 7791.2 7695.7 7577.8 7422.4 7226.2 6991.1 6717.2
6367.9 5927.7 5427.1 4838.9 4212.3 3521 2759.4 1910.1 1088.3 544.8
377.8 220.1 180 152.8 126.8 99.2 72.9 52.2 31.5 10.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4153.2 4215 4282.4 4355.1 4432.9 4514.2 4602.7 4697.6 4797.5
4903.4 5018 5139.2 5270.4 5406.3 5548.4 5696.5 5852.1 6008.5 6168.3
6331.9 6496.7 6661.2 6824.5 6985.8 7142.6 7293.4 7448.1 7598.2 7749
7907.1 8073 8235.6 8389.7 8529.3 8654.4 8747.3 8796.7 8811.2 8811.2
8809.8 8819.7 8838.2 8864.5 8900.7 8944.8 8990.9 9035 9072.6 9104.2
9125.9 9139.1 9147 9149.6 9144.4 9129.2 9102.9 9068 9015.9 8952.7
8879.6 8794 8690.7 8568.2 8430.6 8267.3 8078.9 7870.8 7622.6 7331.5
6999.7 6622.4 6212.5 5737.6 5201 4613.3 3982.7 3276.6 2521.7 1800.6
1101.1 559.2 369.7 190.9 149.9 115.3 87 62.1 50.2 38.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4174.7 4258.9 4351.3 4454 4562.3 4679.4 4805.5 4938.5 5083.4
5237.2 5401 5575 5760.4 5956.8 6158.2 6370.2 6585.5 6806.7 7024
7238 7448.8 7648.3 7848.5 8036.8 8221.2 8402.9 8587.9 8776.3 8956.7
9135.1 9322.1 9486.8 9640.2 9766 9848.3 9874 9863.4 9824.6 9781.8
9759.4 9760.7 9776.5 9797.6 9815.3 9827.2 9829.2 9823.2 9809.4 9789.7
9762.7 9731.1 9692.2 9645.5 9590.8 9528.2 9450.5 9355.1 9241.1 9116
8979.7 8830.9 8665 8473.4 8244.2 7982.8 7691.7 7380.3 7041.8 6677.7
6281.9 5870 5455.8 5028.6 4585.2 4098 3542.7 2839 1937.7 1110.3
546.1 413.9 285 245.2 212.3 180.5 146.5 106.4 58.5 44.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4191.8 4294.8 4408.2 4532.5 4670.2 4818.1 4976.5 5146.8 5327.1
5521.7 5733.4 5953.9 6190.6 6436.9 6692.8 6957.5 7230.1 7502.1 7766.1
8020.3 8264.6 8495.7 8719 8933.6 9147.6 9361.7 9567.1 9752.1 9928.6
10101.1 10276.9 10437.6 10550.9 10606.2 10597 10543 10449.5 10366.5 10316.5
10288.1 10272.3 10255.9 10237.4 10217 10190 10157.8 10118.9 10070.2 10010.9
9942.4 9862.1 9771.2 9679 9581.6 9473.6 9348.5 9200.3 9028.5 8836.2
8617.6 8367.3 8094.7 7802.4 7471.8 7107.7 6706.6 6300 5886 5490.7
5109.8 4715.3 4277.4 3835.2 3363.3 2772.4 2149.6 1629.7 1201.5 864.6
659.7 455.6 251.4 206.2 165.8 118.8 87 62.9 40.9 18.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4204.6 4318.3 4445.8 4586 4739.6 4909.3 5088.6 5280.5 5491.4
5716 5958.6 6210 6485.5 6770.5 7062.9 7371.1 7680.5 7984.1 8275.8
8557.6 8823.7 9071.3 9318.9 9555.2 9784.4 9985.2 10163.7 10320.4 10476.5
10653.6 10815.6 10932.1 10984.8 10966.4 10878.8 10756.3 10631.9 10551.5 10506.8
10480.4 10458 10434.3 10403.4 10365.2 10312.5 10248.6 10176.9 10099.8 10023.4
9943.1 9858.8 9754.8 9631 9482.8 9309 9116 8896.8 8640 8358.8
8051.3 7699 7284.1 6810 6283.5 5776.7 5300 4860.5 4475.8 4124.7
3781.4 3348.6 2730.5 1980.1 1272.3 739.5 578.6 420.2 261.7 217.4
187.4 162.4 142.3 126.4 106.9 85.8 67.6 50.2 32.8 15.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
4103.9 4209.2 4326.7 4457.3 4603.5 4761.4 4937 5124.8 5327.7 5546.4
5780.9 6035.2 6299.4 6588.1 6892.3 7203.8 7521.2 7839.2 8151.4 8456.2
8747.3 9025.2 9278 9525 9753.4 9972.1 10160.4 10325.7 10474.5 10631.2
10820.2 10974.9 11087.5 11125.1 11088.2 10984.2 10849.2 10730.6 10664.1 10625.3
10595 10560.7 10517.9 10464.6 10400.1 10321.1 10233.5 10142 10048.4 9953.6
9852.2 9740.3 9613.2 9471.6 9305 9122.6 8909.3 8668.9 8395.7 8105.3
7756.9 7329.6 6823.2 6250 5669.1 5125.7 4663.4 4301.9 4013.5 3720.8
3262.3 2545.8 1690.9 948.4 719.7 495.9 272.1 229.3 199.9 179
160.8 143.6 127.2 110.3 93.6 76.4 58.8 41.3 23.8 11.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
